Full-Ball Type Precision Ball Screw Large-lead High-speed Model WHF
This Ball Screw for high-speed feed achieves a DN value of 120,000 by using a new circulation structure.
Screw shaft diameter (mm) : 15,20,25
Types
Highlight feature tags
- Super lead
- No preload
- End-cap type
- Precision positioning (ball screw)
- Super lead
- No preload
- End-cap type
- Precision positioning (ball screw)
DN value : 120000
Screw shaft diameter (mm) :
15,20,25
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |