Full-Ball Type Precision Ball Screw Large-lead High-speed Model WHF Model WHF

This Ball Screw for high-speed feed achieves a DN value of 120,000 by using a new circulation structure.
Since the nut outer diameter and the mounting holes of this model are dimensionally interchangeable with the previous model WGF, model WGF can be replaced with this model. (WHF1530, WHF2040 and WHF2550)

  • High speed
  • Super lead
  • No preload
  • End-cap type
  • Precision positioning (ball screw)

DN value : 120000
Screw shaft diameter (mm) : 15,20,25
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
  • Note) The Model WHF can be equipped with a brush seal depending on the model number. Contact THK if you would like to use one. Note) The overall length of the nut will increase when equipping the QZ lubricating device. See Dimensions of Each Model with an Option Attached for further details.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
WHF 1530-3.4
WHF 1540-3.4
WHF 2020-3.4
WHF 2025-3.4
WHF 2030-3.4
WHF 2040-3.4
WHF 2525-3.4
WHF 2550-3.4

*marks are not available for guest members.