ISO 3408 Compliant High Speed SDAN-V/SDAN-VX type
The preloading system uses a double-nut preload system in which two ball screw nuts are combined using a spacer to eliminate backlash. The nut dimensions conform to ISO standards (ISO 3408). It demonstrates improved axial rigidity compared to the SDA-V.
The SDAN-VX is the Full-Ball version of the SDAN-V.
Screw shaft diameter (mm) : 31,32,36,38,40,45,50,55,63
Types
Highlight feature tags
- Long-term maintenance free
- Compact
- High speed
- In accordance with ISO standards
- Preload
- Double nut
- Precision positioning (ball screw)
- Double nut preload
- Long-term maintenance free
- Compact
- High speed
- In accordance with ISO standards
- Preload
- Double nut
- Precision positioning (ball screw)
- Double nut preload
DN value(Models SDAN-V / SDAN-VZ) : 160000 / 130000
Screw shaft diameter (mm) :
31,32,36,38,40
- Long-term maintenance free
- Compact
- High speed
- In accordance with ISO standards
- Preload
- Double nut
- Precision positioning (ball screw)
- Double nut preload
DN value(Models SDAN-V / SDAN-VZ) : 160000 / 130000
Screw shaft diameter (mm) :
45,50
- Long-term maintenance free
- Compact
- High speed
- In accordance with ISO standards
- Preload
- Double nut
- Precision positioning (ball screw)
- Double nut preload
DN value : 130000
Screw shaft diameter (mm) :
55,63
Features
High Speed
Picks up balls in the tangential direction and achieves a maximum rotational speed of 5,000 min-1 (DN value: 160,000).Torque remains stable even during long periods of high-speed operation.

Conforms to DIN Standards
The outer diameter is up to 30% more compact than previous THK products.Enables compact machine designs. Nut dimensions conform to ISO standards (ISO 3408).

Picks Up Balls in the Tangential Direction
Newly developed circulation components enable an ideal ball circulation structure.

Model SDA-V/SDAN-V Lineup
A diverse product lineup to meet your varied needs. Full-Ball types are also available.
●: Model SDA-V
■,■:Model SDAN-V
|
Lead Shaft diameter |
4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 32 | 36 | 40 | 50 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10 | ● | ● | ● | |||||||||||
| 12 | ● | ● | ● | ● | ||||||||||
| 14 | ● | |||||||||||||
| 15 | ● | ● | ● | ● | ||||||||||
| 16 | ● | ● | ● | |||||||||||
| 20 | ● | ● | ● | ● | ● | ● | ||||||||
| 25 | ● | ● | ● | ● | ● | ● | ||||||||
| 28 | ● | |||||||||||||
| 31 | ●■ | ●■ | ●■ | ●■ | ● | |||||||||
| 32 | ●■ | ■ | ■ | ●■ | ■ | ■ | ■ | |||||||
| 36 | ■ | ●■ | ●■ | ●■ | ●■ | ● | ||||||||
| 38 | ●■ | ●■ | ●■ | ●■ | ● | ● | ● | |||||||
| 40 | ■ | ■ | ■ | ■ | ■ | |||||||||
| 45 | ●■ | ●■ | ●■ | ●■ | ● | ● | ● | |||||||
| 50 | ●■ | ●■ | ●■ | ●■ | ●■ | ●■ | ●■ | ● | ||||||
| 55 | ■ | ■ | ■ | ■ | ||||||||||
| 63 | ■ | ■ | ■ | ■ | ■ | ■ | ■ |
■:Additional models
*The above chart is the lineup as of October 2022.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Axial Clearance
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |