Precision Rotary Ball Screw Rotary nut Model DIR
A nut-rotating Ball Screw in which a defector-type ball screw nut is integrated with a support bearing.
Screw shaft diameter (mm) : 16,20,25,32,36,40
Types
Highlight feature tags
- Preload
- Offset preload
- Deflector type
- Rotary nut
- Precision positioning (ball screw)
- Preload
- Offset preload
- Deflector type
- Rotary nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
16,20,25,32,36,40
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |