High Torque Type Ball Spline High Torque Model LBR Model LBR

Based on the heavy load type model LBST, this model has a flange in the central area, making itself optimal for locations under a moment load such as arms of industrial robots.

  • High torque type
  • Flanged type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 4.4 to 137 / Basic static load rating 8.4 to 271
Spline shaft diameter (mm) : 15,20,25,30,40,50,60,70,85,100
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
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
  • Note) ○: indicates model numbers for which high temperature types are available (with metal retainer; service temperature: up to 100℃).


    ●: indicates model numbers for which felt seal types are available ( See Contamination Protection).
    A felt seal cannot be attached to Ball Spline models using metal retainer.
  • Note) ** MA.1 indicates the permissible moment value in the axial direction when a single spline nut is used, as shown in the figure above.
    **MA.2 indicates the permissible moment value in the axial direction when two spline nuts in close contact with each other are used, as shown in the figure above.
    For details on the maximum lengths of ball spline shafts by accuracy, please see Maximum Manufacturing Length by Accuracy.
Model Number Coding

(*1) See Contamination Protection
(*2) See Selecting a Preload
(*3) See Accuracy Standard
(*4) See Spline Shaft
(*5) See Maximum Manufacturing Length by Accuracy
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LBR 15
LBR 20
LBR 25
LBR 30
LBR 40
LBR 50
LBR 60
LBR 70
LBR 85
LBR 100

*marks are not available for guest members.