Rotary Ball Spline with Support Bearing Rotary Model LTR-V
This lightweight, compact unit-type ball spline features support bearings that are directly integrated with the outer surface of the LT-X spline nut.
Spline shaft diameter (mm) : 16,20,25
Types
Highlight feature tags
- Lightweight
- Compact
- Rotary and linear motions
- Rotary type
- With support bearing
- Solid spline shaft
- Hollow spline shaft
- Lightweight
- Compact
- Rotary and linear motions
- Rotary type
- With support bearing
- Solid spline shaft
- Hollow spline shaft
basic load ratings(kN) : Basic dynamic load rating 8.4 to 15.9 / Basic static load rating 13.4 to 26.2
Spline shaft diameter (mm) :
16,20,25
Features
Compact
The Model LTR-V is more compact than the previous Model LTR-A because it uses a Model LT-X for the ball spline.

|
Model No. |
Outer diameter of support (D) |
Outer diameter of flange (D1) |
Pulley mount (D6) |
|||
|
Compared to the previous product |
Compared to the previous product |
Compared to the previous product |
||||
| Previous LTR 16A | 48 | 13% smaller | 64 | 16% smaller | 36 | 10% smaller |
|---|---|---|---|---|---|---|
| LTR 16V | 42 | 54 | 32.5 | |||
| Previous LTR 20A | 56 | 14% smaller | 72 | 11% smaller | 43.5 | 17% smaller |
| LTR 20V | 48 | 64 | 36 | |||
| Previous LTR 25A | 66 | 15% smaller | 86 | 16% smaller | 52 | 16% smaller |
| LTR 25V | 56 | 72 | 43.5 | |||
Lightweight
The Model LTR-V is more lightweight than the previous Model LTR-A because it uses a Model LT-X for the ball spline.

High Rigidity
The support bearing uses a 45° contact angle that is resistant to moment loads.

Linear and rotary mechanisms
Ball splines can transmit torque with one shaft, enabling operations that combine linear motion and rotation.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |