Double Row Angular Contact Ring

Copy item link
Add item to favorites

By adopting multiple rows of raceways and small-diameter rollers, the number of rollers is approximately five times that of the conventional Model RU cross-roller ring (for the RW228). Compactness is maintained and rigidity and precision are improved, while torque is reduced. The integrally structured inner and outer rings have mounting holes for directly fixing to the equipment.