The Model RT uses rollers as a rolling element for higher rigidity. It also has two axial rows of rollers and one radial row of rollers suited for high-speed rotation. This model can be used for both outer and inner ring rotation.