Link Ball Model RBI Model RBI

With this Link Ball model, the high strength zinc alloy is used in its holder, and the mounting bolt and the holder are arranged on the same axis, allowing this model to receive an axial load. Since grease is contained in the boot, this model achieves high lubricity and high wear resistance.

  • Compact
  • Wear resistance
  • Axial direction
  • With boot attached

Static applied Ca (N) : Tensile 5690 to 29800 / Compressive 11400 to 59600
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model Number Coding
  • Note) No model is available without boot.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
RBI 5D
RBI 6D
RBI 8D
RBI 10D
RBI 10BD
RBI 12D
RBI 12BD
RBI 14D
RBI 14BD
RBI 16D
RBI 16BD

*marks are not available for guest members.