Cross-Roller Guide/Ball Guide Cross-Roller Guide Model VR Model VR (VR15)

A compact, highly rigid LM system whose roller cage holding precision rollers orthogonallyaligned one after another travels by half the stroke on a V-shaped groove formed on a rail.

  • High rigidity
  • High corrosion resistance
  • Long service life

Basic load rating (per roller) (kN): Basic dynamic load rating 27.9 / Basic static load rating 26.8

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

other

  • Dedicated Mounting Bolt
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Notes on dimensional table
  • Note) The dimensions in the parentheses above indicate the dimensions of the Ball Guide.
    When desiring a Ball Guide in combination with a ball cage, refer to Ball Cage Model B and indicate the required number of balls.


    The mass in the table indicates the value per rail/m.
    Stainless steel type with high corrosion resistance is also available. (symbol M, e.g., VR15M)
Model number coding
  • Note) "One set" in the model No. above indicates a combination of four rails and two cages.
Notes on Ordering

[Order units]

"One set" of cross-roller guides or ball guides denotes a combination of four rails and two cages.

Sample cross-roller guide and ball guide orders

  • Note)

    For information on rail and cage product combinations other than those listed in the specification tables, contact THK.

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
VR15- 300× 8Z
VR15- 400×11Z
VR15- 500×13Z
VR15- 600×16Z
VR15- 700×19Z
VR15- 800×22Z
VR15- 900×25Z
VR15-1100×30Z
VR15-1200×33Z

*marks are not available for guest members.