Linear Bushing Linear Bushing Encased Type Model SH

It is a case unit where the standard type of Linear Bushing is incorporated into a smaller and lighter aluminum casing than model SC.This model allows even more compact design than model SC. It also has flexibility in mounting orientation. Additionally, it is structured so that two rows of balls receive the load from the top of the casing, allowing a long service life to be achieved.

  • Encased type
  • Resin

Basic load rating N  :  Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
Shaft Diameter (mm) : 3,4,5,6,8,10,12,13,16,20
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80°C. A stainless steel Linear Bushing model LM-MG, which is highly corrosion resistant, can also be incorporated at your request.
Example of Model Number for Use in Combination with
Linear Bushing Units
Linear Bushing
to be combined
Examle of
model No.
Both end attached
with seal
SH 13UU Standard
stock
Without seal SH 13 Build to
order
Made of stainless steel;
both end attached with seal
SH 13MUU Build to
order
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
SH 3UU
SH 4UU
SH 5UU
SH 6UU
SH 8UU
SH 10UU
SH 12UU
SH 13UU
SH 16UU
SH 20UU

*marks are not available for guest members.