Linear Bushing Flange-less Type Models LM-GA/LM-GA-AJ/LM-GA-OP

Metal Retainer Type

  • Clearance-adjustable type
  • Open type
  • Flange-less
  • Metal

Basic load rating N : Basic dynamic load rating 206 to 16400 / Basic static load rating 265 to 40000
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30,35,38,40,50,60,80,100,120

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
LM 6GA
LM 8SGA
LM 8GA
LM 10GA
LM 12GA
LM 12GA-AJ
LM 12GA-OP
LM 13GA
LM 13GA-AJ
LM 13GA-OP
LM 16GA
LM 16GA-AJ
LM 16GA-OP
LM 20GA
LM 20GA-AJ
LM 20GA-OP
LM 25GA
LM 25GA-AJ
LM 25GA-OP
LM 30GA
LM 30GA-AJ
LM 30GA-OP
LM 35GA
LM 35GA-AJ
LM 35GA-OP
LM 38GA
LM 38GA-AJ
LM 38GA-OP
LM 40GA
LM 40GA-AJ
LM 40GA-OP
LM 50GA
LM 50GA-AJ
LM 50GA-OP
LM 60GA
LM 60GA-AJ
LM 60GA-OP
LM 80GA
LM 80GA-AJ
LM 80GA-OP
LM 100GA
LM 100GA-AJ
LM 100GA-OP
LM 120A
LM 120A-AJ
LM 120A-OP

*marks are not available for guest members.