Linear Bushing Circular Flange Model LMCF-L

As work pieces can be mounted around the center of the nut, the load can be distributedand spaced evenly on either side of the flange.Ideal for making the stroke even in both directions.

  • Long type
  • Round flange
  • Center flange
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 1560 / Basic static load rating 529 to 3410
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites
Notes on dimensional table
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80°C. If requiring a type equipped with a seal, indicate it when placing an order.
  • Note) If an oil hole is required, this can be indicated by appending "OH" to the end of the model number. For further information, contact THK.

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LMCF 6L
LMCF 8L
LMCF 10L
LMCF 12L
LMCF 13L
LMCF 16L
LMCF 20L
LMCF 25L

*marks are not available for guest members.