Linear Bushing Circular Flange Model LMIF-L

Model LMIF - Long.Incorporates two standard type retainers, giving it a large net rated load.

  • Long type
  • Round flange
  • Fitted flange
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 1560 / Basic static load rating 529 to 3140
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80°C. If requiring a type equipped with a seal, indicate it when placing an order.
  • Note) If an oil hole is required, this can be indicated by appending "OH" to the end of the model number. For further information, contact THK.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LMIF 6L
LMIF 8L
LMIF 10L
LMIF 12L
LMIF 13L
LMIF 16L
LMIF 20L
LMIF 25L

*marks are not available for guest members.