LM Roller Model LRU
Since this model does not require a groove on the mounting surface, man-hours for machining can be reduced. By screwing bolts into four holes on the raceway base, it is secured on the mounting surface.
Types
Highlight feature tags
- High accuracy
- Prevention of rollers from skewing
- Ultra-heavy loads
- High accuracy
- Prevention of rollers from skewing
- Ultra-heavy loads
Basic load rating kN : Basic dynamic load rating 22.1 to 478 / Basic static load rating 42.5 to 807
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |