Spline Nut Model DPM Model DPM

Spline Nut model DPM are low price bearings that are made of a special alloy formed by die casting and use highly accurate spline shafts as the core.

  • Wear resistance
  • Flanged type

Spline shaft diameter (mm) : 12,15,17,20,25,30,35,40,45,50
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note) The dynamic permissible torque (T) indicates the torque at which the contact surface pressure on the spline teeth is 9.8 N/mm2.
    Clearance in the rotational direction: α≦20′ MAX
    If multiple spline nuts are to be mounted on a single shaft, please note that the locations of flange mounting holes and key grooves on the respective spline nuts may vary slightly.
    Avoid specifications that would require fitting multiple spline nuts to a single housing.
Model number coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
DPM 1220
DPM 1230
DPM 1520
DPM 1530
DPM 1723
DPM 1735
DPM 2028
DPM 2040
DPM 2536
DPM 2550
DPM 3040
DPM 3056
DPM 3544
DPM 3560
DPM 4050
DPM 4068
DPM 4555
DPM 4575
DPM 5060
DPM 5080

*marks are not available for guest members.