Change Nut Model DCMB
This model is capable of easily converting linear motion to rotary motion and vise versa with 70% efficiency. Since the lead is large, it is optimal for building a fast feed mechanism with low speed rotation.
                                Types
Highlight feature tags
- Miniature
 - Wear resistance
 - Long nut
 
                                                                    
                                                                    Model DCMB
                                                                
                                                            
                                                            
                                                                    - Miniature
 - Wear resistance
 - Long nut
 
Dynamic permissible thrust F(N): 863 to 57100
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |