Cam Follower Containing Thrust Balls Model CFN-R-A Model CFN-R-A
On the inside, this Cam Follower model is equipped with thrust-load ball bearings. This effectively prevents friction and wear on the slip surface when a thrust load occurs due to faulty installation or the like.
Basic load rating kN : Basic dynamic load rating 3.14 to 7.87 / Basic static load rating 2.77 to 9.79
Stud diameter (mm) :
5,6,8,10,12

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- With/without a seal
Lubrication
- Grease nipple
Rustprevention
- Type of material
Other
- Cam Follower Accessories
- Roller Guide
- Outer ring outer surface configuration
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table


Notes on dimensional table
- Note) For information on accuracy standards, please refer to Accuracy standards. Those models marked with "*" do not have a greasing hole and cannot be replenished with grease.
- Note) The rotation speed limit value in the table (*) applies to models using grease lubrication. With those models using oillubrication, up to 130% of this value is permitted.
Optional specifications | Symbol | |
---|---|---|
Roller guide | With cage | No Symbol |
Material | Carbon steel | No Symbol |
Seal | Without seal | No Symbol |
Outer ring shape |
Spherical outer ring | R |
Model number coding
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |