Cam Follower Easy-mount Model CF-SFU Model CF-SFU
For easy mounting, the stud is equipped with a slot enabling it to be secured with a screw. This greatly reduces the time and labor required for installation and is ideal for applications where there is no space to secure the stud with a nut.
Basic load rating kN : Basic dynamic load rating 3.59 to 20.7 / Basic static load rating 3.58 to 34.8
Stud diameter (mm) :
6,8,10,12,16,18,20

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- With/without a seal
Lubrication
- Grease nipple
Rustprevention
- Type of material
Other
- Cam Follower Accessories
- Roller Guide
- Outer ring outer surface configuration
Display result
- Detailed information
- Optional
Detailed information
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
CF-SFU-6 | |||||
CF-SFU-6R | |||||
CF-SFU-8 | |||||
CF-SFU-8R | |||||
CF-SFU-10 | |||||
CF-SFU-10R | |||||
CF-SFU-10-1 | |||||
CF-SFU-10-1R | |||||
CF-SFU-12 | |||||
CF-SFU-12R | |||||
CF-SFU-12-1 | |||||
CF-SFU-12-1R | |||||
CF-SFU-16 | |||||
CF-SFU-16R | |||||
CF-SFU-18 | |||||
CF-SFU-18R | |||||
CF-SFU-20 | |||||
CF-SFU-20R | |||||
CF-SFU-20-1 | |||||
CF-SFU-20-1R |
*marks are not available for guest members.