Roller Follower Separable Type Models NAST/RNAST Model NAST
Model NAST is a separable type of bearing system that combines a thick-wall outer ring, an inner ring and needle rollers equipped with a precision cage.
Basic load rating kN : Basic dynamic load rating 4.12 to 38.7 / Basic static load rating 4.55 to 71.8
Inner diameter (mm) :
6,8,10,12,15,17,20,25,30,35,40,45,50

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- With/without a seal
Rustprevention
- Type of material
Other
- Roller Guide
- Outer ring outer surface configuration
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table


Notes on dimensional table
- Note) ○: Model NAST45 is available only in carbon steel.
- Note) The rotation speed limit value in the table (*) applies to models using grease lubrication. With those models using oil lubrication, up to 130% of this value is permitted.
- Note) For information on accuracy standards, please refer to Accuracy standards.
Optional specifications | Symbol | |
---|---|---|
Material | Carbon steel | No Symbol |
Stainless steel | M | |
Roller guide |
With cage | No Symbol |
Seal | Without seal | No Symbol |
Outer ring shape | Cylindrical outer ring | No Symbol |
Spherical outer ring | R |
Model Number Coding
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
Model No. | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
NAST 6 | |||||
NAST 6R | |||||
NAST 8 | |||||
NAST 8R | |||||
NAST 10 | |||||
NAST 10R | |||||
NAST 12 | |||||
NAST 12R | |||||
NAST 15 | |||||
NAST 15R | |||||
NAST 17 | |||||
NAST 17R | |||||
NAST 20 | |||||
NAST 20R | |||||
NAST 25 | |||||
NAST 25R | |||||
NAST 30 | |||||
NAST 30R | |||||
NAST 35 | |||||
NAST 35R | |||||
NAST 40 | |||||
NAST 40R | |||||
NAST 45 | |||||
NAST 45R | |||||
NAST 50 | |||||
NAST 50R |
*marks are not available for guest members.