{"caption":"Unit:mm","head":[[{"name":"Model No.","col":1,"row":3,"index":0},{"name":"Shaft<br>diameter","col":1,"row":3,"index":1},{"name":"Main dimensions","col":6,"row":1,"index":2},{"name":"Shoulder<br>height","col":2,"row":1,"index":8},{"name":"Basic load rating<br>(radial)","col":2,"row":1,"index":10},{"name":"Mass","col":1,"row":1,"index":12},{"name":"Mounting Hole Related","col":4,"row":1,"index":13}],[{"name":"Inner<br>diameter<br>d","col":1,"row":2,"index":2},{"name":"Outer<br>diameter<br>D","col":1,"row":2,"index":3},{"name":"Roller pitch circle diameter<br>dp","col":1,"row":2,"index":4},{"name":"Width<br>B","col":1,"row":2,"index":5},{"name":"Greasing<br>hole<br>d<sub>1</sub>","col":1,"row":2,"index":6},{"name":"r<sub>mi</sub><sub>n<sub> </sub></sub> ","col":1,"row":2,"index":7},{"name":"ds<br>（max）","col":1,"row":2,"index":8},{"name":"Dh<br>（min）","col":1,"row":2,"index":9},{"name":"C<br>kN","col":1,"row":2,"index":10},{"name":"C<sub>0</sub><br>kN","col":1,"row":2,"index":11},{"name":"kg","col":1,"row":2,"index":12},{"name":"Inner ring","col":2,"row":1,"index":13},{"name":"Outer ring","col":2,"row":1,"index":15}],[{"name":"PCD<sub>1</sub>","col":1,"row":1,"index":13},{"name":"Mounting hole","col":1,"row":1,"index":14},{"name":"PCD<sub>2</sub>","col":1,"row":1,"index":15},{"name":"Mounting hole","col":1,"row":1,"index":16}]],"body":[["RU 42","20","20","70","41.5","12","3.1","0.6","36","47","7.35","8.35","0.29","28","6-M3 through","57","6-Φ3.4 drilled through, Φ6.5 counter bore depth 3.3"],["RU 66","35","35","95","66","15","3.1","0.6","59","74","17.5","22.3","0.62","45","8-M4 through","83","8-Φ4.5 drilled through, Φ8 counter bore depth 4.4"],["RU 85","55","55","120","85","15","3.1","0.6","77","93","20.3","29.5","1","65","8-M5 through","105","8-Φ5.5 drilled through, Φ9.5 counter bore depth 5.4"],["RU 124(G)","80","80","165","124","22","3.1","1","114","134","33.1","50.9","2.6","97","10-Φ5.5 drilled through, Φ9.5 counter bore depth 5.4","148","10-Φ5.5 drilled through, Φ9.5 counter bore depth 5.4"],["RU 124X","80","80","165","124","22","3.1","1","114","134","33.1","50.9","2.6","97","10-M5 through","148","10-Φ5.5 drilled through, Φ9.5 counter bore depth 5.4"],["RU 148(G)","90","90","210","147.5","25","3.1","1.5","133","162","49.1","76.8","4.9","112","12-Φ9 drilled through, Φ14 counter bore depth 8.6","187","12-Φ9 drilled through, Φ14 counter bore depth 8.6"],["RU 148X","90","90","210","147.5","25","3.1","1.5","133","162","49.1","76.8","4.9","112","12-M8 through","187","12-Φ9 drilled through, Φ14 counter bore depth 8.6"],["RU 178(G)","115","115","240","178","28","3.1","1.5","161","195","80.3","135","6.8","139","12-Φ9 drilled through, Φ14 counter bore depth 8.6","217","12-Φ9 drilled through, Φ14 counter bore depth 8.6"],["RU 178X","115","115","240","178","28","3.1","1.5","161","195","80.3","135","6.8","139","12-M8 through","217","12-Φ9 drilled through, Φ14 counter bore depth 8.6"],["RU 228(G)","160","160","295","227.5","35","6","2","208","246","104","173","11.4","184","12-Φ11 drilled through, Φ17.5 counter bore depth 10.8","270","12-Φ11 drilled through, Φ17.5 counter bore depth 10.8"],["RU 228X","160","160","295","227.5","35","6","2","208","246","104","173","11.4","184","12-M10 through","270","12-Φ11 drilled through, Φ17.5 counter bore depth 10.8"],["RU 297(G)","210","210","380","297.3","40","6","2.5","272","320","156","281","21.3","240","16-Φ14 drilled through, Φ20 counter bore depth 13","350","16-Φ14 drilled through, Φ20 counter bore depth 13"],["RU 297X","210","210","380","297.3","40","6","2.5","272","320","156","281","21.3","240","16-M12 through","350","16-Φ14 drilled through, Φ20 counter bore depth 13"],["RU 445(G)","350","350","540","445.4","45","6","2.5","417","473","222","473","35.4","385","24-Φ14 drilled through, Φ20 counter bore depth 13","505","24-Φ14 drilled through, Φ20 counter bore depth 13"],["RU 445X","350","350","540","445.4","45","6","2.5","417","473","222","473","35.4","385","24-M12 through","505","24-Φ14 drilled through, Φ20 counter bore depth13"]]}