Sep 3, 2018
products
High-Speed, Compact Caged Ball Screw SDA-V/SDAN-V

Enables High-Speed, Compact Machine Designs
Feature 1: High speed
Picks up balls in the tangential direction and achieves
a maximum rotational speed of 5,000 min-1 (DN value: 160,000 max).
Torque remains stable even during long periods of high-speed operation.

Feature 2: Conforms to DIN standards
The nut dimensions conform to DIN standards (DIN69051-5).

Feature 3 Picks up balls in the tangential direction
Newly developed circulation components enable an ideal ball circulation structure.

SDA-V/SDAN-V lineup

Note) This information was originally released in Japanese on September 3, 2018.