Feb 25, 2026
products
Now Accepting Orders for the Curvilinear Wheel Guide for Transfer Systems: Boost Productivity with Flexible Path Design and High-Speed Motion
THK CO., LTD. (Location: Minato, Tokyo; President: Takashi Teramachi; hereinafter referred to as “THK”) is now accepting orders for the Curvilinear Wheel Guide for transfer systems.

The Curvilinear Wheel Guide is a guide device that combines straight and curved elements to allow for the flexible construction of transfer paths. Its wheels use a rolling mechanism with a unique contact structure designed to provide smooth motion, and its carriages come in two varieties: a fixed-curvature type for rectilinear and oval-shaped paths and a multi-curvature type for paths that contain more complex curve patterns like S-curves.
Recent advances in the efficiency of machines used to produce food, medicine, and cosmetics have driven increasing demand for high-speed carousel-style transfer systems that enable continuous production. When used as the transfer system for equipment like packaging and bottle filling machines, the Curvilinear Wheel Guide can help elevate the performance these machines are capable of. The simple construction of the fixed-curvature type carriage, whose wheels are attached directly to its upper plate, provides a low-profile transfer surface, while the cross-roller ring used as a rotor for the multi-curvature type provides it with a compact mechanism for following the contours of the rail that defines its path. Additionally, both types of carriage can also bear a load from any direction, meaning they can be adapted to different purposes for different applications.
THK will continue to use the technology and know-how it has cultivated as a top manufacturer of linear motion guides to develop and provide products suited to the needs of customers in an ever wider range of fields.
Features
Design freedom
Straight and curved rails can be combined to make shapes such as ovals, squares, or any other track you might desire.
Optimized for high speed
The wheels of this product are made of bearing steel, and the carriages can travel up to 5 m/s to help boost productivity.
Smooth curved motion
Carriages move smoothly along straight and curved rails alike.
Easy carriage installation
Carriages can easily be installed onto or removed from pre-assembled rail paths from above.
Related information
Note: This information was originally released in Japanese on February 25, 2026.
Contact information
Please direct any media inquiries to:
Marketing & Public Relations Department, THK CO., LTD.
Phone: +81-3-5730-3845
E-mail: thk-sp@thk.co.jp