Sep 26, 2024
products
The Rapid-Acceleration and Low-Sliding Resistance Miniature LM Guide Is Now Available: Enabling High Speeds and Rapid Acceleration in Guide Portions of Equipment and Boosting Productivity
THK CO., LTD. (Location: Minato, Tokyo; President: Takashi Teramachi; hereinafter referred to as “THK”) is now accepting orders for the Rapid-Acceleration and Low-Sliding Resistance Miniature LM Guide (Model AHR).

This miniature LM Guide demonstrates rapid-acceleration performance that helps boost semiconductor chip production capacity. This model possesses both the durability and the low sliding resistance of the miniature LM Guide during high-speed and rapid-acceleration operations. Additionally, its mounting dimensions make it interchangeable with existing miniature LM Guide products that adopt a two-row Gothic-arch groove structure.
The newly developed ball circulation component achieves a maximum speed of 5 m/s and a maximum acceleration of 300 m/s2, making it ideal for meeting the demand for increased productivity from semiconductor manufacturing equipment. This model is particularly optimized for use in semiconductor post-processing equipment such as die bonders and test handlers, where high production performance is required, in addition to use as the spindle guide in chip mounters.
With unflagging technological aptitude, THK will continue contributing to the ongoing technological revolution by proposing high-speed, high-precision products with smaller footprints and longer service lives to the semiconductor manufacturing industry leading the way to next-generation technologies.
Features
High Speed and Rapid Acceleration
The newly developed ball circulation component is stronger and more resilient. This contributes to productivity improvements by increasing robustness during high-speed, rapid-acceleration operations.

Low Sliding Resistance
Low resistance is made possible by THK's core technology, the ideal four circular arc grooves and two-point contact structure.
This contributes to greater servo control.


Interchangeable Mounting Dimensions
This product can replace existing Miniature LM Guide units that utilize Gothic-arch grooves, as their mounting dimensions are interchangeable.
Related information
Please create a free account to our THK Online Servises to download catalogs. Create a free account
Note) This information was originally released in Japanese on September 26, 2024.
Contact information
Please direct any media inquiries to:
Toru Nakagawa & Akio Ishikawa, Marketing & Public Relations Department, THK CO., LTD.
Phone: +81-3-5730-3845
E-mail: thk-sp@thk.co.jp