Accessories for Lubrication Special Plumbing Fixtures

We offer a range of special plumbing fixtures that are required for centralized greasing and oil lubrication.

Features

Copy item link
Add item to favorites

Special Plumbing Fixtures

Copy item link
Add item to favorites

We offer a range of special plumbing fixtures that are required for centralized greasing and oil lubrication.

LF-A
LF-B
LF-E

Unit: mm

Model

A
Screw
(female thread)

B
Screw
(male thread)

L

L1

F

C

D

LF-A

Rc1/8

(PT1/8)

M6×0.75

20

12

2

12

12

LF-B

M8×1

M6×0.75

18.5

10

2.5

9.5

18

LF-E

Rc1/8

(PT1/8)

M6×1

20

12

2

12

12

LF-C
LF-D

Unit: mm

Model

Screw

L

L1

C

D

LF-C

Rc1/8

(PT1/8)

20

12

12

12

LF-D

M8×1

18

10

10

18


SF-A
SF-B
SF-E

Unit: mm

Model

A
Screw
(female thread)

B
Screw
(male thread)

t

C

D

SF-A

Rc1/8

(PT1/8)

M6×0.75

2

12

13.8

SF-B

M8×1

M6×0.75

2

10

11.5

SF-E

Rc1/8

(PT1/8)

M6×1

2

12

13.8

SF-C
SF-D

Unit: mm

Model

Screw

C

D

SF-C

Rc1/8

(PT1/8)

12

13.8

SF-D

M8×1

10

11.5


LD

Unit: mm

Model

Screw

LD

M6×0.75

Note) Ensure that you do not overtighten or loosen any attached special plumbing fixtures. Doing so may impair functionality.