Lubrication Equipment Grease Gun Unit MG70
The MG70 grease gun unit is designed especially for use with 70 g and 80 g bellows cartridges. It allows the user to grease the insides of products without dirtying their hands. The grease gun features a slit window, allowing the user to check the remaining amount of grease.

Features
How to Lubricate and Supported Model Numbers

How to Lubricate
- Depending on the product that you wish to grease, attach either the Type H or dedicated Type U nozzle to the grease gun unit. You can then also install one of the tip attachments (Type N, Type P, or Type L) to the Type U nozzle.
- Push the tip of the grease gun into the grease nipple and apply the grease in a way that ensures it does not protrude out from the side.
Supported Model Numbers
Type |
Dimensions |
Supported model numbers |
|
---|---|---|---|
Type N |
![]() |
LM Guide |
Models SSR15, SHS15, SR15, HSR12,HSR15, CSR15, HRW17, GSR15, SRS15G,RSR15M1, HCR12, and HCR15 |
Cam Follower |
Models CF, CFN-A, and CF-SFU |
||
Rod End |
Models PHS5 to 22 and POS8 to 22 |
||
Type P |
![]() |
LM Guide |
Models HSR8, HSR10, HRW12, HRW14, and RSR12M1 |
Cam Follower |
Models CF-AB, CFH-AB, and NUCF-AB |
||
Type L |
![]() |
LM Guide |
Models HSR8, HSR10, HRW12, HRW14, and RSR12M1 |
Type H |
![]() |
LM Guide |
Models with grease nipple M6F or PT1/8 |
Ball Screw |
|||
Rod End |
Models PHS25, PHS30, POS25, and POS30 |
||
Dedicated |
![]() |
- |
- |
Note) Types P and L are also capable of greasing less accessible areas for model numbers other than those listed above (by dripping grease on the raceway).
Model number coding
In addition to the grease gun unit, this also comes with a dedicated Type U nozzle, dedicated attachments (Type N, Type P, and Type L) and the Type H.
*Please contact THK regarding grease guns that use 400 g cartridges.