Original Grease AFC Grease

AFC grease uses high-grade synthetic oil as its base and a urea-based grease as its consistency enhancer, while also featuring special additives. This gives it excellent fretting resistance.

  • Machine stability
  • For fretting and corrosion resistance
  • Micro-vibration
  • Ulea-based

Features

Features

  • Fretting resistance
    It is designed to be highly effective in preventing fretting corrosion.
  • Wide temperature range
    Since a high-grade synthetic oil is used as the base oil, the lubricating performance remains high over a wide range of temperatures, from ‒54℃ to 177℃.

Representative Physical Properties

Item

Representative value

Test method

Consistency enhancer

Urea-based

Base oil

High-grade synthetic oil

Base oil kinematic viscosity: mm2/s (40℃)

25

JIS K 2220 23

Worked penetration (25℃, 60 W)

288

JIS K 2220 7

Mixing stability (100,000 W)

341

JIS K 2220 15

Dropping point: ℃

269

JIS K 2220 8

Evaporation amount: mass% (99℃, 22 h)

0.2

JIS K 2220 10

Oil separation rate: mass% (100℃, 24 h)

0.6

JIS K 2220 11

Copper plate corrosion (B method, 100℃, 24 h)

Accepted

JIS K 2220 9

Low-temperature torque: mN-m (‒20℃)

Starting

160

JIS K 2220 18

Rotational

68

4-ball testing (welding load): N

3089

ASTM D2596

Service temperature range: ℃

-54 to 177

Color

Brown

Fretting Resistance Test Data (Comparison of Raceway Conditions)

Test conditions

Item

Description

Stroke

3mm

Number of strokes per
minute

200min-1

Total number of strokes

2.88×105 (24 hours)

Surface pressure

1118MPa

Grease quantity

12cm3(replenished every 8 hours)