Original Grease AFE-CA Grease
AFE-CA grease uses high-grade synthetic oil as its base and a urea-based grease as its consistency enhancer. This ensures it produces very little dust, making it ideal for use in clean environments.

Features
Features
- Low dust generation
This grease generates the least amount of dust among all THK low dust-generating grease products. Contains zero metallic elements, making it ideal for use in semiconductor-related fields.
Representative Physical Properties
Item |
Representative value |
Test method |
|
Consistency enhancer |
Urea-based |
||
---|---|---|---|
Base oil |
High-grade synthetic oil |
||
Base oil kinematic viscosity: mm2/s (40°C) |
99 |
JIS K 2220 23 |
|
Worked penetration (25°C, 60 W) |
280 |
JIS K 2220 7 |
|
Mixing stability (100,000 W) |
310 |
JIS K 2220 15 |
|
Dropping point: °C |
260 |
JIS K 2220 8 |
|
Evaporation amount: mass% (99°C, 22 h) |
0.1 |
JIS K 2220 10 |
|
Oil separation rate: mass% (100°C, 24 h) |
0.1 |
JIS K 2220 11 |
|
Copper plate corrosion (B method, 100°C, 24 h) |
Accepted |
JIS K 2220 9 |
|
Low-temperature torque: mN-m (‒20°C) |
Starting |
130 |
JIS K 2220 18 |
Rotational |
76 |
||
4-ball testing (welding load): N |
1236 |
ASTM D2596 |
|
Service temperature range: °C |
‒40 to 180 |
||
Color |
Light yellowish brown |
Low Dust-Generating Performance Test Data
● AFE-CA Grease Test Data (Comparison of Dust Generation)
Test conditions
Item | Description |
Tested model | SSR20XW1+280L |
---|---|
Grease quantity | 1.2cm3(initial lubrication only) |
Amount of air supplied | 0.3ℓ/min |
Feeding speed | 500mm/s |
Stroke | 200mm |