Precision Ball Screw/Spline Model BNS-B

Compact Type: Linear-Rotary Motion

  • Large lead
  • Preload
  • Rotary nut
  • Rotary ball spline
  • Precision positioning (ball screw)

Screwshaftdiameter(mm) : 16,20,25

Types

Highlight feature tags

  • Large lead
  • Preload
  • Rotary nut
  • Rotary ball spline
  • Precision positioning (ball screw)
Model BNS-B
  • Large lead
  • Preload
  • Rotary nut
  • Rotary ball spline
  • Precision positioning (ball screw)

DN value : 70000
Screwshaftdiameter(mm) : 16,20,25

Detailed information for each model number

Dimensional drawing/Dimensional table

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.