Precision Caged Ball Screw High Load Model HBN Model HBN

With the optimal design for high loads, this Ball Screw model achieves a rated load more than twice the conventional type.

  • Long-term maintenance free
  • High speed
  • High-load ball screw
  • No preload
  • Return-piece
  • Precision positioning (ball screw)

DN value : 130000
Screw shaft diameter (mm) : 32,36,40,50,63
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
HBN 3210-5
HBN 3610-5
HBN 3612-5
HBN 4010-7.5
HBN 4012-7.5
HBN 5010-7.5
HBN 5012-7.5
HBN 5016-7.5
HBN 6316-7.5
HBN 6316-10.5
HBN 6320-7.5

*marks are not available for guest members.