Precision Caged Ball Screw High-load High-speed Ball Screw Model SBKH
Model SBKH is a ball screw that achieves a high load carrying capacity and is capable of highspeed operation (92 m/min at a maximum).
Screw shaft diameter (mm) : 63,80,100,120
Types
Highlight feature tags
- Long-term maintenance free
- High speed
- High-load ball screw
- Large lead
- No preload
- End-cap type
- Precision positioning (ball screw)
- Long-term maintenance free
- High speed
- High-load ball screw
- Large lead
- No preload
- End-cap type
- Precision positioning (ball screw)
DN value : 130000
Screw shaft diameter (mm) :
63,80,100,120
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Axial Clearance
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |