Precision Caged Ball Screw Compact Type SDA-V/SDA-VZ Models SDA-V / SDA-VZ 10 / 12 / 14 / 15 /16
A ball screw with newly developed circulation components that give it an ideal ball circulation structure. (Maximum DN value: 160,000)The nut dimensions conform to DIN standards (DIN69051). Furthermore, the use of the newly developed thin film seal reduces the length of the nut, achieving a more compact design for the device. This is the full-ball type version of the Model SDA-V. (Maximum DN value: 130,000)
DN value(Models SDA-V / SDA-VZ) : 160000 / 100000
Screw shaft diameter (mm) :
10,12,14,15,16

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table





Notes on dimensional table
- Note) Models marked with an asterisk (*) in the dimension table are only compatible with Model SDA-VZ (full-ball type).
- Note) See Axial Clearance for the axial direction clearance for models SDA1205VZ to SDA1230VZ.
The overall length of the nut will increase when equipping the QZ lubricating device. See Dimensions of Each Model with an Option Attached for further details.
It is not possible to chamfer both ends of the screw shaft. When designing your system this way, contact THK.
The rigidity values (K) in the table represent spring constants, each obtained from the load and the elastic deformation under an axial load equal to 30% of the basic axial dynamic load rating (Ca).These values do not include the rigidity of the components related to mounting the ball screw nut. Therefore, it is normally appropriate to regard roughly 80% of the rigidity value (K) in the table as the actual value.If the axial load (Fa) is not 0.3 Ca, the rigidity value (KN) is obtained from the following equation.

Model number coding

(*1) See Contamination protection accessory symbol
(*2) See Axial Clearance
(*3) See Accuracy of the Ball Screw
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.