Precision Caged Ball Screw High Speed SDAN-V/SDAN-VX type Models SDAN-V / SDAN-VX 31 / 32 / 36 / 38 / 40
The preload method utilizes a combination of two ball screw nuts preloaded with spacers to eliminate backlash. The nut dimensions conform to ISO standards (ISO 3408). This type has improved axial rigidity in comparison with the Model SDA-V.
Model SDAN-VX is the full-ball type version of the Model SDAN-V.
DN value(Models SDAN-V / SDAN-VZ) : 160000 / 130000
Screwshaftdiameter(mm) :
31,32,36,38,40
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Shaft_end_machining
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table
Notes on dimensional table
- Note) Models marked with an asterisk (*) in the specification table are only compatible with Model SDAN-VX (full-ball type).
- Note) L1,B1, and B4 dimensions are those when a thin fi lm seal (TT) has been installed. Dimensions without the seal are shown in parentheses.It is not possible to chamfer both ends of the screw shaft. When designing your system this way, contact THK.
The rigidity values in the table represent spring constants, each obtained from the load and the elastic deformation when providing a preload equal to 10% of the basic axial dynamic load rating (Ca) and applying an axial load three times greater than the pre-load.These values do not include the rigidity of the components related to mounting the ball screw nut. Therefore, it is normally appropriate to regard roughly 80% of the value in the table as the actual value.If the applied preload (Fa0) is not 0.1 Ca, the rigidity value (KN) is obtained from the following equation.
Model number coding
(*1) See Contamination protection accessory symbol
(*2) See Accuracy of the Ball Screw
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Optimal Product Selection Tool* |
Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
SDAN 3110V-5 | |||||
SDAN 3112V-5 | |||||
SDAN 3116V-5 | |||||
SDAN 3120V-5 | |||||
SDAN 3205V-4 | |||||
SDAN 3206V-5 | |||||
SDAN 3208V-5 | |||||
SDAN 3210V-5 | |||||
SDAN 3210VA-5 | |||||
SDAN 3212VA-5 | |||||
SDAN 3216VA-5 | |||||
SDAN 3220VA-5 | |||||
SDAN 3606V-4 | |||||
SDAN 3610V-5 | |||||
SDAN 3612V-5 | |||||
SDAN 3616V-5 | |||||
SDAN 3620V-5 | |||||
SDAN 3810V-5 | |||||
SDAN 3812V-5 | |||||
SDAN 3816V-5 | |||||
SDAN 3820V-5 | |||||
* SDAN 4008VX-5 | |||||
SDAN 4010VA-5 | |||||
SDAN 4012VA-5 | |||||
SDAN 4016VA-5 | |||||
SDAN 4020VA-5 |
*marks are not available for guest members.