Precision Caged Ball Screw High Speed SDAN-V/SDAN-VX type Models SDAN-V / SDAN-VX 55 / 63
The preload method utilizes a combination of two ball screw nuts preloaded with spacers to eliminate backlash. The nut dimensions conform to ISO standards (ISO 3408). This type has improved axial rigidity in comparison with the Model SDA-V.
Model SDAN-VX is the full-ball type version of the Model SDAN-V.
DN value : 130000
Screw shaft diameter (mm) :
55,63

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table


Notes on dimensional table
- Note) Models marked with an asterisk (*) in the specification table are only compatible with Model SDAN-VX (full-ball type).
- It is not possible to chamfer both ends of the screw shaft. When designing your system this way, contact THK.
The rigidity values in the table represent spring constants, each obtained from the load and the elastic deformation when providing a preload equal to 10% of the basic axial dynamic load rating (Ca) and applying an axial load three times greater than the pre-load.These values do not include the rigidity of the components related to mounting the ball screw nut. Therefore, it is normally appropriate to regard roughly 80% of the value in the table as the actual value.If the applied preload (Fa0) is not 0.1 Ca, the rigidity value (KN) is obtained from the following equation.

Model number coding

THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
* SDAN 5510VX-4 | |||||
* SDAN 5510VAX-4 | |||||
* SDAN 5512VX-4 | |||||
* SDAN 5512VAX-4 | |||||
* SDAN 5516VX-4 | |||||
* SDAN 5516VAX-4 | |||||
* SDAN 5520VX-4 | |||||
* SDAN 5520VAX-4 | |||||
* SDAN 6310VX-4 | |||||
* SDAN 6312VX-4 | |||||
* SDAN 6316VX-4 | |||||
* SDAN 6320VX-4 | |||||
* SDAN 6325VX-4 | |||||
* SDAN 6330VX-4 | |||||
* SDAN 6340VX-3 |
*marks are not available for guest members.