BNK Precision Ball Screw with Finished Shaft Ends Model BNK16
For this model, screw shafts with a screw shaft outer diameter 4 to 25 mm and a lead 1 to 20 mm are avilable as the standard.
Screwshaftdiameter(mm) : 16
Types
Highlight feature tags
- Large lead
- Preload
- No preload
- End-cap type
- Precision positioning (ball screw)
- Finished shaft ends
- Precision positioning (ball screw)
- Finished shaft ends
- Large lead
- Preload
- No preload
- End-cap type
DN value : 70000
Screwshaftdiameter(mm) :
16
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Ball Screw Specifications
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |