Precision Ball Screw with Finished Shaft Ends SDA-VZ SDA-VZ (Shaft diameter12) SDA1230VZ

This product picks up balls in the tangential direction and achieves a maximum rotational speed of 5,000 min-1 (DN value: 100,000). Torque remains stable even during long periods of high-speed operation.

  • Compact
  • High speed
  • Screw shaft end additional machining
  • In accordance with ISO standards
  • Super lead
  • Large lead
  • Preload
  • Precision positioning (ball screw)
  • Finished shaft ends

DN value : 100000
Lead(mm) : 30

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

  • Dimensional drawing/Dimensional table
  • Ball Screw Specifications
  • Lead Angle Accuracy
  • Axial Clearance
  • Maximum Manufacturing Length of the Screw Shaft
  • Support Units

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

No detail tag has been selected.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer1 Life Calculator1 CAD
download1
Catalog
download
Manual
download
SDA1230VZ-2TTG0+271LC5Y
SDA1230VZ-2TTG0+371LC5Y
SDA1230VZ-2TTG0+471LC5Y
SDA1230VZ-2TTG0+571LC5Y
SDA1230VZ-2TTG0+671LC5Y

1These tools are not available for guest members.