Precision Ball Screw with Finished Shaft Ends SDA-VZ SDA-VZ and VCZ (Shaft diameter15) SDA1530VZ
This product picks up balls in the tangential direction and achieves a maximum rotational speed of 5,000 min-1 (DN value: 100,000). Torque remains stable even during long periods of high-speed operation.
DN value : 100000
Lead(mm) :
30
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Dimensional drawing/Dimensional table
- Ball Screw Specifications
- Lead Angle Accuracy
- Axial Clearance
- Maximum Manufacturing Length of the Screw Shaft
- Support Units
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Optional
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
| Model No. | Designer1 | Life Calculator1 | CAD download1 |
Catalog download |
Manual download |
|---|---|---|---|---|---|
| SDA1530VZ-4TTG0+310LC5Y | |||||
| SDA1530VZ-4TTG0+410LC5Y | |||||
| SDA1530VZ-4TTG0+510LC5Y | |||||
| SDA1530VZ-4TTG0+610LC5Y | |||||
| SDA1530VZ-4TTG0+710LC5Y | |||||
| SDA1530VZ-4TTG0+810LC5Y | |||||
| SDA1530VZ-4TTG0+910LC5Y | |||||
| SDA1530VZ-4TTG0+1010LC5Y |
1These tools are not available for guest members.