1. Home
  2. Product Information
  3. Ball Screw
  4. Full-Ball Type Precision Ball Screw
  5. Low-Heat Generation, High-Accuracy Ball Screw Model BPFP

Full-Ball Type Precision Ball Screw Low-Heat Generation, High-Accuracy Ball Screw Model BPFP

THK's original technology provides consistent movement with low variability and unprecedented low torque to boost machining accuracy and reduce energy consumption.

  • For machine tools
  • Preload
  • Precision positioning (ball screw)

Screw shaft diameter (mm) : 36,40,45,50,63

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Preload
  • Precision positioning (ball screw)
Model BPFP
  • Preload
  • Precision positioning (ball screw)

Screw shaft diameter (mm) : 36,40,45,50,63

Features

Copy item link
Add item to favorites

Improves the Quality of Machined Surfaces

Copy item link
Add item to favorites

We have stabilized drive-induced frictional forces by cracking the code on the contact happening inside the ball screw during operation. This improves the dynamic accuracy of equipment motion and the quality of machined surfaces.

Reduces Energy Consumption

Copy item link
Add item to favorites

THK's proprietary friction-reducing technology lowers dynamic friction torque by over 50% which decreases the amount of energy consumed while the device is in operation.

Significantly Reduces Heat Generation

Copy item link
Add item to favorites

THK's proprietary friction-reducing technology minimizes heat generation, limiting the thermal impact on surrounding equipment and improving the operating conditions of the device itself.

Multiple Clearances (Preloads) Available to Suit Your Application

Copy item link
Add item to favorites

We offer multiple negative clearance (preload) options so you can select the one that suits your application and rigidity requirements.

  • Note: We can also provide special clearances other than G0 and GM. Contact THK for details.

Load Capacity Equal to Existing Products

Copy item link
Add item to favorites

This model has the same mounting dimensions and load-bearing capabilities (basic load rating and axial rigidity) as earlier products. The external dimensions conform to ISO 3408-2: 2021 (JIS B 1192-2: 2025) Series 3.

BPFP Lineup

Copy item link
Add item to favorites
Shaft diameter Lead(mm)
5 6 8 10 12 16 20
ø16 ◯ ― ― ― ― ― ―
ø20 ◯ ― ― ◯ ― ― ―
ø25 ◯ ◯ ◯ ◯ ― ― ―
ø28 ◯ ◯ ― ◯ ― ― ―
ø32 ◯ ◯ ― ◯ ◯ ◯ ―
ø36 ― ― ― ◯ ◯ ◯ ◯
ø40 ― ― ― ◯ ◯ ◯ ◯
ø45 ― ― ― ◯ ◯ ◯ ◯
ø50 ― ― ― ◯ ◯ ◯ ◯

External dimensions conform to international standards. For further information, contact THK.

Detailed information for each model number

Copy item link
Add item to favorites

Toggle chart

  • Model BPFP

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites