Ball Screw Peripheral Lock Nut
The Model RN ball screw lock nut is used for fixing the angular bearings that set into ball screws.
Available in sizes M4 to M40. Screw pitches must be narrow.
Features
Structure and Features

The model RN ball screw lock nut is used for fixing the angular bearings that set into ball screws. Available in sizes M4 to M40. Screw pitches must be narrow.