Ball Screw Peripheral Lock Nut Lock Nut Model RN Model RN

The model RN ball screw lock nut is used for fixing the angular bearings that set into ball screws.Available in sizes M4 to M40. Screw pitches must be narrow.

  • Lock nut
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
RN 4
RN 5
RN 6
RN 8
RN 10
RN 12
RN 15
RN 17
RN 20
RN 25
RN 30
RN 35
RN 40

*marks are not available for guest members.