Precision Rotary Ball Screw

Copy item link
Add item to favorites

Model DIR Standard-Lead Rotary-Nut Ball Screw is a rotary-nut ball screw that has a structure where a simple-nut ball screw is integrated with a support bearing. Its ball screw nut serves as a ball recirculation structure using deflectors. Balls travel along the groove of the deflector mounted in the ball screw nut to the adjacent raceway, and then circulate back to the loaded area to complete an infinite rolling motion.
Model BLR is a rotary-nut ball screw unit that has an integrated structure
consisting of a ball screw nut and a support bearing.