Ball Screw Peripherals Support Unit Models EK, EK-L, BK, FK and FKT Round Type Model FKT

The triple-row structure of this angular bearing provides consistent durability even under high loads. It grants ball screws greater load resistance when used in vertical applications or when there is a large external force. In addition to enabling greater freedom when designing equipment such as semiconductor manufacturing machines and medical devices, this structure also improves accuracy and extends service life.

  • Fixed side

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

  • Dimensional drawing/Dimensional table
  • Part name
  • Recommended Shapes of Shaft Ends
  • Model Numbers of Bearings and Characteristic Values
  • Example of Installation
  • Mounting Procedure

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

No detail tag has been selected.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer1 Life Calculator1 CAD
download1
Catalog
download
Manual
download
FKT10
FKT12
FKT15
FKT20
FKT25
FKT30

1These tools are not available for guest members.