Rolled Rotary Ball Screw Large Lead Rotary nut Model BLR
A nut-rotating ball screw that has an integrated structure consisting of a ball screw nut and a support bearing.
Screw shaft diameter (mm) : 16,20,25,32,36,40,50
Types
Highlight feature tags
- Large lead
- No preload
- End-cap type
- Rotary nut
- Transport (ball screw)
- Large lead
- No preload
- End-cap type
- Rotary nut
- Transport (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
16,20,25,32,36,40,50
Detailed information for each model number
Toggle chart
- Model BLR