Unfinished Shaft End Rolled Ball Screw Miniature Model MTF Model MTF

A miniature type with a screw shaft diameter of ø 6 to ø 12 mm and a lead of 1 to 2 mm.

  • Miniature
  • Screw shaft end additional machining
  • No preload
  • Transport (ball screw)

DN value : 50000
Screw shaft diameter (mm) : 06,08,10,12
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
Model Number Coding
  • Note) Model MTF is only sold as sets (ball screw nut and screw shaft).
    For the MTF models marked with an asterisk in the specification table, nuts are processed with AP-C Treatment as standard. For details, see Surface Treatment . Model MTF is applied only with anti-rust oil.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
MTF 0601-3.7
MTF 0801-3.7
MTF 0802-3.7
MTF 0805-3.7
MTF 1002-3.7
MTF 1004-3.7
MTF 1202-3.7
MTF 1402-3.7

*marks are not available for guest members.