Precision Ball Screw with Unfinished Shaft Ends Model BNF
The simplest type with a single ball screw nut. It is designed to be mounted using the bolt holes drilled on the flange.
Screw shaft diameter (mm) : 16,18,20,25,28,32,36,40,50
Types
Highlight feature tags
- Screw shaft end additional machining
- No preload
- Return-pipe type
- Precision positioning (ball screw)
- Screw shaft end additional machining
- No preload
- Return-pipe type
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
16,18,20,25,28,32,36,40,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Nut Types and Axial Clearance
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |