High Torque Type Ball Spline High Torque Model LBH

Its rigid rectangular spline nut does not require a housing and can be directly mounted on the machine body. Thus, a compact, highly rigid linear guide system is achieved.

  • High torque type
  • Square nut type
  • Solid spline shaft
  • Hollow spline shaft

Spline shaft diameter (mm) : 15,20,25,30,40,50

Types

Copy item link
Add item to favorites

Highlight feature tags

  • High torque type
  • Square nut type
  • Solid spline shaft
  • Hollow spline shaft
Model LBH
  • High torque type
  • Square nut type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 4.4 to 55.1 / Basic static load rating 8.4 to 94.1
Spline shaft diameter (mm) : 15,20,25,30,40,50

Detailed information for each model number
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Model Number Coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.