High Torque Type Ball Spline High Torque Model LBR
Based on the heavy load type model LBST, this model has a flange in the central area, making itself optimal for locations under a moment load such as arms of industrial robots.
Spline shaft diameter (mm) : 15,20,25,30,40,50,60,70,85,100
Types
Highlight feature tags
- High torque
- Flanged type
- Solid spline shaft
- Hollow spline shaft
- High torque
- Flanged type
- Solid spline shaft
- Hollow spline shaft
basic load ratings(kN) : Basic dynamic load rating 4.4 to 137 / Basic static load rating 8.4 to 271
Spline shaft diameter (mm) :
15,20,25,30,40,50,60,70,85,100
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |