High Torque Type Ball Spline High Torque Model LBST

A heavy load type that has the same spline nut diameter as model LBS, but has a longer spline nut length.It is optimal for locations where the space is small, a large torque is applied, and an overhang load or moment load is applied.

  • Long type
  • High torque
  • Cylindrical type
  • Solid spline shaft
  • Hollow spline shaft

Spline shaft diameter (mm) : 20,25,30,40,50,60,70,85,100,120,150

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Long type
  • High torque
  • Cylindrical type
  • Solid spline shaft
  • Hollow spline shaft
Model LBST
  • Long type
  • High torque
  • Cylindrical type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 9.4 to 196 / Basic static load rating 20.1 to 405
Spline shaft diameter (mm) : 20,25,30,40,50,60,70,85,100,120,150

Detailed information for each model number

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Model Number Coding

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.