Medium Torque Type Ball Spline Compact Model LT-X
The nut is more compact than that of the current Model LT thanks to the new circulating pathways.
The outer diameter of the nut is the same as that of the linear bushing.
The Model LT-XL is suitable for moment loads, torque, and overhung loads that exceed those tolerated by the Model LT-X.
Models LT4X to 6X are made of stainless steel, which has high corrosion resistance.
* LT3X, LT3XD, and LT4X are countersunk.
Spline shaft diameter (mm) : 3,4,5,6,8,10,13,16,20,25,30

Types
Highlight feature tags
- Compact
- Medium torque type
- Cylindrical type
- Solid spline shaft
- Hollow spline shaft

- Compact
- Medium torque type
- Cylindrical type
- Solid spline shaft
- Hollow spline shaft
basic load ratings(kN) : Basic dynamic load rating 0.42 to 20.8 / Basic static load rating 0.48 to 34.0
Spline shaft diameter (mm) :
3,4,5,6,8,10,13,16,20,25,30
Features
Compact Nut Design
The nut is more compact than the previous Model LT/LF thanks to the new circulation structure.

The outer diameter is up to 20% more compact than previous THK products.
This makes it possible to design a more compact machine core.
Shaft |
Outer diameter |
Overall length |
||
Model LT-X |
Model LT |
Model LT-X |
Model LT |
|
3(3D) | 6(7) | - | 10 | - |
---|---|---|---|---|
4 | 8 | 10 | 12 | 16 |
5 | 10 | 12 | 13.6 | 20 |
6 | 12 | 14 | 17.6 | 25 |
8 | 15 | 16 | 23.8 | 25 |
10 | 19 | 21 | 30.8 | 33 |
13 | 23 | 24 | 32.4 | 36 |
16 | 28 | 31 | 46.4 | 50 |
20 | 32 | 35 | 59 | 63 |
25 | 40 | 42 | 67 | 71 |
30 | 45 | 47 | 75.6 | 80 |
High-Speed Performance
The new circulation structure optimizes ball circulation, enabling high-speed operations.
Test result: Runs 10,000 km without abnormalities
Item |
Description |
Model No. |
LT20X |
---|---|
Speed |
2m/s |
Acceleration |
49m/s2 |
Lubricant |
Lithium soap-based grease (AFB-LF Grease) |
Stroke |
650mm |
Orientation |
Horizontal |
Smooth Motion
Sliding resistance fluctuates less than that of the previous Model LT/LF.
Item |
Description |
Model No. |
LT16/LT16X |
---|---|
Speed |
10mm/s |
Lubricant |
Lithium soap-based grease (AFB-LF Grease) |
Orientation |
Horizontal |

Option: QZ Lubricator
The QZ Lubricator is a lubricator attached to both ends of the spline nut. The QZ Lubricator feeds the right amount of lubricant to the raceway on the spline shaft. This allows an oil film to be continuously formed between the rolling element and the raceway, and it drastically extends the lubrication maintenance interval.
Detailed information for each model number
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Model Number Coding
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |