Medium Torque Type Ball Spline Medium Torque Model LT Model LT

The most compact type with a straight cylindrical spline nut. When transmitting a torque, a key is driven into the body.

  • Medium torque type
  • Cylindrical type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 0.44 to 136.2 / Basic static load rating 0.61 to 195
Spline shaft diameter (mm) : 4,5,6,8,10,13,16,20,25,30,40,50,60,80,100
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
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
  • Note) Models LT4 and 5 do not have a retainer. Do not remove the shaft from the spline nut. (It will cause balls to fall off .)
    ○: indicates model numbers for which high temperature types are available (with metal retainer; service temperature: up to 100°C).
  • Note) ** MA.1 indicates the permissible moment value in the axial direction when a single spline nut is used, as shown in the figure above.
    **MA.2 indicates the permissible moment value in the axial direction when two spline nuts in close contact with each other are used, as shown in the figure above.
    For details on the maximum lengths of ball spline shafts by Accuracy, please see
Model Number Coding

(*1) See Contamination Protection
(*2) See Selecting a Preload
(*3) See Accuracy Standard
(*4) See Spline Shaft
(*5) See Maximum Manufacturing Length by Accuracy
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LT 4
LT 5
LT 6
LT 8
LT 10
LT 13
LT 16
LT 20
LT 25
LT 30
LT 40
LT 50
LT 60
LT 80
LT 100

*marks are not available for guest members.